IESNA:LM-63-2002
[TEST]P1055201
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S485D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]675
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
589.3 582.8 579.9 575.5 569 559.7 549.6 537.3 523.6 508.4
492.5 475.9 456.4 438.3 418.8 398.6 378.4 357.5 335.8 314.1
292.5 271.5 249.9 228.2 207.3 185.6 162.5 141.5 119.9 98.9
78.7 59.9 41.9 26 11.6 2.2 0
589.3 591.4 587.1 580.6 571.2 554.6 535.8 512.7 488.9 462.2
434.7 405.8 376.2 345.2 315.6 286 256.4 227.5 199.3 171.1
144.4 119.2 94.6 73.7 55.6 44.8 34.7 25.3 17.3 10.8
7.2 4.3 2.9 2.2 0.7 0.7 0
589.3 584.2 577.7 561.1 535.8 504.8 470.1 431.8 392.1 351
309.8 269.4 231.1 195.7 160.3 129.3 101.1 78 65.7 54.9
45.5 36.1 28.2 21.7 16.6 13 10.1 7.9 6.5 5.1
4.3 2.9 2.2 1.4 1.4 0.7 0
589.3 584.2 571.9 543.8 509.1 467.2 420.3 371.2 319.9 271.5
226.8 186.3 147.3 114.1 87.4 73.7 62.1 52 42.6 33.9
26.7 21.7 17.3 14.4 11.6 9.4 7.9 6.5 5.8 4.3
3.6 2.9 2.2 1.4 0.7 0.7 0
589.3 585.7 574.1 542.3 501.9 455 401.5 348.1 294.6 246.3
202.9 160.3 123.5 93.9 78 65.7 54.9 44.8 36.1 28.9
23.1 18.8 15.2 13 10.8 8.7 7.2 5.8 5.1 4.3
2.9 2.2 2.2 1.4 0.7 0.7 0
